Software PSIM
WINMAG PLUS
WINMAG plus is a physical security information management (PSIM) solution integrating intrusion, access, video, fire and Third Party offers in one powerful, scalable solution.
In addition, WINMAG plus V06 provides extended support for drivers for fire and intrusion alarm systems, video and access control systems as well as escape route technology / escape door control and voice alarming from Honeywell and the integration of systems from various third-party manufacturers.
The new software architecture of the WINMAG plus V06 is suitable for high-quality private properties as well as for global enterprise solutions with distributed locations.
Previous WINMAG plus installations can easily be migrated to the new version V06 so that current installations can maintained in a future-proof manner or can be easily migratated at a suitable time and thus planning security is guaranteed.
The new license model of the V06 allows an easier to way to license WINMAG plus based on individual needs. In this pay-as-you-go model, individual data point packages are offered that can be used for interfaces or connected devices or systems to be integrated.
An important functional enhancement for the installer is the simplified creation of workflows and an customizable user interfaces.
WINMAG plus V06 manages and visualizes intrusion detection technology, fire detection technology, access control technology, video technology, escape route technology / escape door control under one common user interface. Messages are displayed graphically or in text form.
WINMAG plus can be easily customized based on customer request. The range starts from structured workflows up to the active control of all connected components.
• Modular design and freely programmable
• Direct control of the users in the network
• Measures catalog for emergency services
• Individual assignment of user rights - priority control
• Simulation functions integrated
• Extensive logging of events and operations
• Webbased protocol analysis
• Visualisation of messages
• Up to 12 active graphics can be displayed simultaneously
• Integration of video sequences possible
• Output of information via Window print manager to several printers, etc.
• 10 graphics printers possible per workstation
• Time programmes/calendar function
• Standard feature via integrated database
• Via WINMAG plus other programmes can be activated
• Powerful programming language SIAS for customer-specific adaptation of the surface and sequences in case of alarm
• Remote control via modem possible as an option
• Optional with 3D integration
Current languages are available of WINMAG plus:
- German
- English
- Czech
- Spanish
- French
- Hungarian
- Italian
- Dutch
- Romanian
- Russian
- Polish
-Chinese
Altro
Accedi per per visualizzare i codici prodotto disponibili per l'acquisto in base al tuo account