Zone- en unitaire regelaars
ComfortPoint Large Open Room Controller
The CPO-Rxx family of room controllers provide flexible, configurable, demand-led control that delivers tangible benefits to reduce energy spends. Controllers provides freely programmable BACnet MS/TP-based interface & SYLK technology.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dit product is niet meer leverbaar.
The CPO-Rxx family of room controllers provide flexible, configurable, demand-led control that delivers tangible benefits to reduce energy spends and drives new levels of functionality and efficiency in today’s buildings. With scalable and freely programmable BACnet MS/TP-based room controllers, smart engineering & commissioning tools, and SYLK technology, multiple and flexible configurations can be achieved to address specific applications. The controller can be used with freely programmable applications or with a configurable application. All models of the controller feature the communication interfaces such as a Sylk Bus interface for connection to TR40x/42x Wall Modules , BACnet MS/TP interface, RJ45 connector for connection of the BACnet WiFi Adapter.
Room Controller provides large housing dimensions and several different I/O versions to match individual needs. Controllers are designed to control terminal units such as 2- and 4-pipe fan coil units, chilled ceilings, hydronic, air quality control, and a mix of these applications. All models with real-time clock. Fast commissioning using plug-and-play solutions, predefined applications and state-of-the-art commissioning via a mobile application eliminating the need for two people when commissioning.
Features & Benefits:- Both configurable and freely programmable, covering enhanced applications
- Support for 1-3 stage fans, VSDs, thermal, floating, and proportional actuators
- Dual-loop support allows for 2-room application
- Fast binary I/O points for lighting control applications
- Auto Mac-addressing
- Reduced number of sensors because sensors are shared across different applications
- BACnet BTL®-Listed as Advanced Application Controllers (B-AAC) rev 1.12
- Universal mounting options, including terminal covers and color-coded terminals
- All models with real-time clock
- UL 60730-1
- CAN/CSA-E60730-1:02
- Complementary listing for UL916, CSA C22.2 No. 205
- BTL-listed
- SASO-approved
- CE-approved
- FCC part 15B-compliantComplementary listing for UL916, CSA C22.2 No. 205