Luidsprekers
Linea LEN-150 Passive Loudspeaker
Linea LEN-150 are passive 100 V loudspeakers, with weatherproof aluminum housing, designed for use with voice alarm systems equipped with two high-quality 4” drivers with treated cones for optimum efficiency in speech and voice alarms.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dit product is niet meer leverbaar.
Linea LEN-150 are passive 100 V loudspeakers, with weatherproof aluminum housing, designed for use with voice alarm systems equipped with two high-quality 4” drivers with treated cones for optimum efficiency in speech and voice alarms. They are available in black and white color.
Features & Benefits:- 100V loudspeaker for use with voice alarm systems
- Suitable for both indoor and outdoor use
- Exceptionally even sound dispersion
- SIDE LOBE FREE – passive realization
- Equipped with high performance speakers
- Excellent speech intelligibility and sound quality
- A long reach
- Weatherproof without requiring additional protection
- Ball impact resistant front grille made from galvanised sheet steel
- EN 54-24
Others
- Brand
- ESSER
Others
- Brand
- ESSER
- Brand : ESSER