Warmtedetectors
Line Heat Detector
The DTS (Distributed Temperature Sensing) System is capable of detecting fires and accurately locate spots of the fire.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dit product is niet meer leverbaar.
The DTS (Distributed Temperature Sensing) System is capable of detecting fires and accurately locate spots of the fire. The system allows to precisely measure, locate and signalize already small differences of temperature changes by measuring and highlighting temperature of a specific spot vs. environment. Fire resistant (PH category) sensing cable is capable to take signals also during a fire, even when temperatures are up to 750°C (max. two hours). That allows to monitor the progress of fire and supervise fire rescue action accordingly.
Features & Benefits:- Multicolor LCD display
- LED indicators
- Temperature measurement and monitoring via fiberoptic sensor cable
- 1, 2 or 4 measurement channels per evaluation unit
- Loop or open line sensor cable topology
- Up to 256 independent alarm zones per channel
- Up to 10 km sensor cable for each channel
- Laser power below 20 mW
- 10 seconds measurement cycles
- Spatial resolution 0.5 m
- UL
- ATEX
- LPCB