/content/hbtbt/nl/nl/search-results.html

    Sensoren voor temperatuur

    Strap-on-Temperature Sensor

    Stopgezet

    The TS-STP-10K-AA Series single point strap-on temperature sensors have an output of 10K Ohms at 25°C. The sensor can be used for monitoring temperatures in pipes, chilled water and hot water temperature.

    Overview
    Dit product is niet meer leverbaar.
    Honeywell zal productondersteuning bieden tot.

    The TS-STP-10K-AA Series single point strap-on temperature sensors have an output of 10K Ohms at 25C. The sensor can be used for monitoring temperatures in pipes, chilled water and hot water temperature where immersion sensors cannot be used . The sensor can also be used to monitor and control the building temperature.

    Features & Benefits:
    • Output of 10K Ohms at 25C
    • Encapsulated in a thermally conductive epoxy that will withstand extreme operating temperatures
    • Extremely reliable
    • NEMA 1 Rated Enclosure
    • Adjustable 2” to 5” Pipe Clamp
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Mounting Type
      • Strap On inch

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Mounting Type
      • Strap On inch
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius
    • Mounting Type : Strap On inch