USB Charging Sockets
Euro Power USB Charger, 1 Module
MK Aria Euro power modules are a wide range of modular socket outlets available in white, black, grey, space gold & rose gold
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
MK Aria Euro power modules are a wide range of modular socket outlets available in white, black, grey, space gold & rose gold
Features & Benefits:- A wide range of power modules including 13A, 5A, 16A and 15A.
- Type A USB can charge a device at up to a full rated current of 2.0A & compatible with USB 2.0 and 3.0
- Type A+C supports fast charging capabilty with total output 18W. Supports USB PD 3.0
- For USB modules, if total charging current exceeds the total output , the USB port shall enter a current limiting safety mode
- Modules fit into 35mm back box (excluding 16A modules).
- 50 x 50mm two module size.
- Available in white,black, grey, space gold & rose gold.
- Front fixing facilitates easy exchange of modules
- IEC/BS/MS
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric