Aspirating Smoke Detector
Intelligent VESDA-E VEU Gamewell-FCI 2nd Gen. - UL 268 7th Ed.
These Intelligent VESDA-E VEU Detectors enable native integration to Gamewell-FCI Fire Alarm Control Panels (FACP) through direct communication to the SLC loop, without the need for external loop modules, while simultaneously enabling VESDAnet.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Gamewell-FCI Intelligent VESDA-E VEU smoke detectors utilize cutting-edge smoke detection technology to offer very early warning capabilities while minimizing false alarms. Designed for versatility, these detectors can operate in various applications, including commercial buildings, data centers, and industrial facilities, with options for Signal Line Circuit (SLC) or conventional modes.
When operating in SLC mode, primary reporting is through SLC on the fire panel, while VESDAnet remains active for secondary monitoring.
Features & Benefits:- Field selectatable modes of operation - Allowing customers the ability to configure the detectors to operate either as a SLC detector (SLC Mode), or conventional detector (VESDA-E or VESDA-L Conventional Modes), on site through the VSC software solution.
- Flair detection technology delivers reliable very early warning in a wide range of environments with minimal nuisance alarms.
- Multi stage filtration and optical protection with clean air barriers ensures lifetime detection performance.
- Four alarm levels and an ultra-wide sensitivity range deliver optimum protection for the widest range of applications.
- Intuitive LCD icon display provides instant status information.
- Flow fault thresholds accommodate varying airflow conditions.
- Smart on-board filter retains dust count and remaining filter life for predictable maintenance.
- Extensive event log (20,000 events) for event analysis and system diagnostics.
- AutoLearn™ smoke for reliable and rapid commissioning.
- Referencing to accommodate external environmental conditions to minimize nuisance alarms.
- Backward compatible with VLP.
- Remote monitoring with iVESDA for system review and proactive maintenance.
- Ethernet for connectivity with Xtralis software for configuration, secondary monitoring and maintenance.
- USB for PC configuration, and firmware upgrade using a memory stick.
- Field replaceable sub-assemblies enable faster service and maximum uptime.
Others
- Brand
- Gamewell-FCI
Others
- Brand
- Gamewell-FCI
- Brand : Gamewell-FCI