/content/hbtbt/ca/en/search-results.html

    Current Sensors

    Zone Presence Sensor 500 Series

    Phoenix Controls provides you with an efficient and effective way to detect users at the fume hood. Configurable to meet any fume hood application, this advanced sensing solution ensures the safety and energy efficiency of a Fume hood.

    Overview

    The ZPS sensor creates a detection zone in front of the fume hood to determine researcher presence or absence. If no one is present, the ZPS sensor sends a signal to the fume hood control system to reduce the face velocity to a value deemed appropriate by local health and safety personnel. Should a researcher move into the detection zone, the ZPS sensor sends a signal to the fume hood control system to return to the operational face velocity ensuring safety and fume hood containment is maintained. The Phoenix Controls ZPS solution with less than 1-second speed of response provides the maximum energy saving for VAV fume hoods without compromising safety

    Features & Benefits:
    • Operator presence detection
    • Normal or standby signals to the fume hood control system.
    • adjusts airflow for Normal and Standby speeds.
    • Inanimate object detection
    • Configurable to any fume hood size
    • High-resolution sensors and fast algorithms ensure accurate detection in various lighting.
    • Under one second speed of response for safety.
    • Fail-safe features ensure safety during faults.
    Certifications:
    • : CE, FCC, ICES, UL/cUL, RoHS3, REACH, Prop 66