/content/hbtbt/ca/fr/search-results.html

    Boîtiers et matériel

    Audionet-ISS System Component Music Remote Control

    Discontinué

    Audionet-ISS system components music remote control modules allow the selection of two analog audio inputs and are predisposed for the connection of a BML-AN call station for local use.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    AUDIONET-MX allows volume regulation keeping the line constantly monitored as required by the standard. Volume regulation occurs through innovative audionet-ISS system components music remote control modules. In addition to zone volume management, audionet-ISS system components music remote control modules allow the selection of two analog audio inputs and are predisposed for the connection of a BML-AN call station for local use. Remote modules are designed for Bticino LIVING series plates (Light, International, Tech) or VIMAR PLANA series plates. Remote modules are intended for housing in box 503 for Bticino or VIMAR PLANA series plates.

    Features & Benefits:
    • Zone volume management