/content/hbtbt/dk/en/search-results.html

Locking Devices

XS4 2.0 Online Auxiliar Controller

SALTO XS4 2.0 Controller is an auxiliar controller that do not require an IP address and can be set up as an auxiliar controller connected to an XS4 online controller (CU42E0).

Overview

SALTO XS4 2.0 Controller is an auxiliar controller that do not requires an IP address and can be set up as an auxiliar controller connected to an XS4 online controller (CU42E0) or can work as offline controller reducing the costs of installation keeping all the advantages of the SALTO Data-on-card technology.

Features & Benefits:
  • Initialization via Ethernet online connection
  • Set up through SALTO Pro-Access SPACE software
  • Set up: As One door (reader in & reader out)
  • Two doors (reader one - door one, reader two - door two).
Certifications:
  • CE comform
  • UL 294 (pending)
  • FCC certified