Speakers
Bose FreeSpace DS 100SE VA Loudspeaker
Bose FreeSpace DS 100SE VA are extended-range, high-performance loudspeaker with two 2.25" (57mm) Twiddler® drivers and a single 5.25" (133mm) woofer in a ported enclosure designed for surface mounting in background music and paging applications.
Bose FreeSpace DS 100SE VA are extended-range, high-performance loudspeaker with two (2) 2.25" (57mm) Twiddler® drivers and a single 5.25" (133mm) woofer in a ported enclosure designed for surface-mounted foreground and background music and paging applications. Proprietary Articulated Array® speaker configuration provides 180° Hx75° V coverage out of the box when the loudspeaker is mounted horizontally. Array can be rotated for horizontal or vertical use. Simple 1->2->3 installation system. Mounting hardware allows for horizontal and vertical orientation with adjustable pitch or yaw. Integrated multi-tap transformer with innovative thumb wheel adjustment for easy-to-change tap settings from under front end cap. Shared voicing across entire FreeSpace DS product family enables DS 16, DS 40 and DS 100 loudspeakers to be integrated on the same system and maintain consistent tonal quality. Supported by a suite of accessories, including wall-mount bracket, ceiling-mount bracket, pole-mount bracket and junction boxes.
Features & Benefits:- Extended-range, high-performance loudspeaker with two (2) 2.25" (57mm) Twiddler® drivers and a single 5.25" (133mm) woofer in a ported enclosure designed for surface-mounted foreground and background music and paging applications
- Array can be rotated for horizontal or vertical use
- Simple 1->2->3 installation system
- Shared voicing across entire FreeSpace DS product family enables DS 16, DS 40 and DS 100 loudspeakers to be integrated on the same system and maintain consistent tonal quality
- Supported by a suite of accessories, including wall-mount bracket, ceiling-mount bracket, pole-mount bracket and junction boxes
- EN 54-24
Others
- Brand
- Esser
- Compatible Environments
- Voice Alarm System
Others
- Brand
- Esser
- Compatible Environments
- Voice Alarm System
- Brand : Esser
- Compatible Environments : Voice Alarm System