/content/hbtbt/dk/en/search-results.html

Speakers

Bose FreeSpace DS 16F VA Loudspeaker

The Bose® FreeSpace DS 16F VA is the entry-level member of the DS loudspeaker family. It is a high-performance, full-range, flushmount loudspeaker designed for background music and speech reproduction in a wide range of installed applications.

Overview

Bose FreeSpace DS 16F VA Loudspeaker are full-range loudspeaker with a single 2.25" (57 mm) driver in a ported enclosure to deliver a 140° conical coverage pattern and clear, intelligible music and speech reproduction for flush-ceiling or pendant mount applications. Integrated multi-tap transformer with innovative thumb wheel adjustment for easy-to-change tap setting from underneath the loudspeaker grille. Shared voicing across entire FreeSpace DS product family enables DS 16, DS 40 and DS 100 loudspeakers to be integrated on the same system and maintain consistent tonal quality. Supported by a suite of accessories, including ceiling-mount bracket, adjustable tile bridge, pendant-mount kit and square grille.

Features & Benefits:
  • Full-range loudspeaker with a single 2.25" (57 mm) driver in a ported enclosure to deliver a 140° conical coverage pattern and clear, intelligible music and speech reproduction for flush-ceiling or pendant mount applications
  • Integrated multi-tap transformer with innovative thumb wheel adjustment for easy-to-change tap setting from underneath the loudspeaker grille
  • Shared voicing across entire FreeSpace DS product family enables DS 16, DS 40 and DS 100 loudspeakers to be integrated on the same system and maintain consistent tonal quality
  • Can be combined with either surface- or flush-mount FreeSpace 3 Acoustimass® module for extended bass response
  • Supported by a suite of accessories, including ceiling-mount bracket, adjustable tile bridge, pendant-mount kit and square grille
Certifications:
  • EN 54-24
Specifications

Others

  • Speaker Diameter
    • 293 millimetre
  • Brand
    • Esser
  • Speaker Material
    • ABS
  • Compatible Environments
    • Voice Alarm System

Others

  • Speaker Diameter
    • 293 millimetre
  • Brand
    • Esser
  • Speaker Material
    • ABS
  • Compatible Environments
    • Voice Alarm System
  • Speaker Diameter : 293 millimetre
  • Brand : Esser
  • Speaker Material : ABS
  • Compatible Environments : Voice Alarm System