/content/hbtbt/dk/en/search-results.html

Speakers

Bose FreeSpace DS Loudspeaker

Bose FreeSpace DS Loudspeaker are high output loudspeakers. Shared voicing across entire FreeSpace DS product family enables DS 16, DS 40 and DS 100 loudspeakers to be integrated on the same system and maintain consistent tonal quality.

Overview

Bose FreeSpace DS Loudspeaker are high output loudspeaker with a single 2.25in (57 mm) Twiddler® driver and 5.25in (133 mm) woofer in ported enclosure to deliver a 160° conical coverage pattern for flush-ceiling or pendant mount applications in ceilings up to 32ft (10 m) high. Integrated multi-tap transformer with innovative thumb wheel adjustment for easy-to-change tap setting from underneath the loudspeaker grille. Shared voicing across entire FreeSpace DS product family enables DS 16, DS 40 and DS 100 loudspeakers to be integrated on the same system and maintain consistent tonal quality. Supported by a suite of accessories, including ceiling-mount bracket, adjustable tile bridge, pendant-mount kit and square grille.

Features & Benefits:
  • High output loudspeaker with extendable range
  • Integrated multi-tap transformer with innovative thumb wheel adjustment for easy-to-change tap setting
  • When loudspeakers integrated on the same system, maintains consistent tonal quality
  • Including accessories such as ceiling-mount bracket, adjustable tile bridge, pendant-mount kit and square grille
Specifications

Others

  • Maximum Transmission Frequency
    • 18000 hertz
  • Minimum Transmission Frequency
    • 75 hertz
  • Speaker Sensitivity
    • 85 dB
  • Speaker Diameter
    • 299 millimetre
  • Compatible Environments
    • Voice Alarm System
  • Brand
    • Esser

Others

  • Maximum Transmission Frequency
    • 18000 hertz
  • Minimum Transmission Frequency
    • 75 hertz
  • Speaker Sensitivity
    • 85 dB
  • Speaker Diameter
    • 299 millimetre
  • Compatible Environments
    • Voice Alarm System
  • Brand
    • Esser
  • Maximum Transmission Frequency : 18000 hertz
  • Minimum Transmission Frequency : 75 hertz
  • Speaker Sensitivity : 85 dB
  • Speaker Diameter : 299 millimetre
  • Compatible Environments : Voice Alarm System
  • Brand : Esser