Power Supplies
Response Plus Paging System
The response plus paging systems can be used to support four dry volt free contacts and serial data input. The contacts can be set to normally open (N/O) or normally closed (N/C) as required.
The response plus paging systems can be used to support four dry volt free contacts and serial data input. The contacts can be set to normally open (N/O) or normally closed (N/C) as required. When system activated these will send pre-programmed messages to a particular pager address which could be to an individual pager or group of pagers at the same time. These response plus paging systems consist of wall-mounted enclosure containing a transmitter enclosed in an aluminum surround and 230V power supply.
Features & Benefits:- Alphanumeric Pagers
- Status indicator LED for Power and Transmission
- An optional antenna (dipole) installed external to equipment enclosure
Others
Data Sheet
Please Sign In to view part numbers available for purchase based on your account