/content/hbtbt/dk/en/search-results.html

System Configuration Software

Ic Module 16C48M

The NION-16C48M (16 Control, 48 Monitor) is a discrete input/output interface used on the Intelligent Fire Integrator network.

Overview

The NION-16C48M (16 Control, 48 Monitor) is a discrete input/output interface used on the Intelligent Fire Integrator network. The NION-16C48M provides a gateway to the network for discrete monitored devices, equipment and panels that have dry contacts; discrete devices can operate on the same network as equipment with an EIA-232 output. The NION-16C48M connects a Lon Works wire or fiber network with discrete monitored devices and conventional panels. It provides a single two-way communication channel for discrete inputs and outputs. NIONs are specific to the type of network to which they connect (wire or fiber). The transceiver type must be specified and ordered separately when ordering the NION

Features & Benefits:
  • Accepts normally open or normally closed dry contact inputs in any combination
  • Status, service, input and output LEDs
  • Inputs can be configured as either two-state unsupervised or four-state supervised with EOL resistors
  • Transformer coupled network connection using SMX style transceivers
  • Software configurable from the Workstation plug-in utility
  • Transient protection to 2400V on all terminals
  • Included wall mount enclosure (JNISCAB-3)
Certifications:
  • UL 1481 listed