MK Circuit protection is back
For over 45 years, professional have trusted MK Sentry to deliver the quality, reliability and safety for their installation demands. Today, that same trusted heritage returns with a comprehensive range of consumer units and protective devices designed for modern installations. Combining installer-focused design, flexible configurations and enhanced wiring space, MK Sentry helps professionals complete installations with confidence.
Features and benefits
![]() |
|
MK Sentry Circuit Protection Ranges
MCB Range
Available as B and C curve. Current range 6A-63A with a breaking capacity of 6kA.
RCD Range
Available as Type A, AC, S and B. Current range of 25A-100A and tripping capacity 10mA to 300mA. Breaking capacity 10kA.
AFDD Range
Available as B and C curve with Type A RCD. Current range of 6A-40A with a breaking capacity of 6kA.
RCBO Range
Available as B and C MCB curve, RCD Type A and AC, current range 6A-50A and tripping current 30mA. Breaking capacity 6kA and 10kA. Standard height and miniature versions available.
SPD (Surge) Range
Recommended for all low voltage electrical installations, it prevents the spread of over voltages in the electrical installations and protects the load.
There’s More to Explore
Additional product details are a download away.
Speak to an Expert
We’re happy to help. Let us know if you need any specification support, technical advice, or would like to speak to a salesperson.