Attuatori rotanti
Centra Actuator
Centra Actuators are special gear motors that are manufactured according to the most modern knowledge and possibilities. Centra Actuators are three-point control used in heating and air handling applications.
Centra Actuators are used for the motorized adjustment of Mixer fittings and ventilation flaps in the heating and Air conditioning. The Actuators can basically be divided into two groups such as servomotors with three-point control VMM/VMK and with continuous control VRM/VRK (proportional drive). The types VMM/VMK are used wherever Control devices with three-point output for actuator control can be used (e.g. CENTRA ZG and MCR controllers).
Features & Benefits:- Rotation angle 90Deg for DR-ZR DRU and ZRK cranes
- Mechanics that work very quietly
- Breakaway torque greater than the nominal torque
- Low susceptibility to dirt due to the very tight housing
- Convenient manual adjustment
- Any installation position
- EN60529 Certified
- EN60730 Certified.
Accedi per per visualizzare i codici prodotto disponibili per l'acquisto in base al tuo account