Sensori di occupazione
LightSpot HD QuickLink Sensors
A range of high performance sensors for dependable switching of lighting loads with High definition lenses, performance optics and software.
A range of high performance sensors for dependable switching of lighting loads. High definition lenses, performance optics and software are all optimised to provide class leading sensitivity and occupancy detection ensuring that the lights are always on when required. High definition lenses, performance optics and software are all optimised to provide class leading sensitivity and occupancy detection ensuring that the lights are always on when required. Quick Analytics enables greater energy saving and enhances user comfort through the precise monitoring and analysis of sensor activity data.
Features & Benefits:- High sensitivity occupancy detection
- Integrated daylight sensing
- Quick, easy commissioning with wireless programming tools
- Mid-Bay & Hi-Bay variants - for greater mounting heights (up to 16m)
- QuickAnalytics (via QuickSet Pro) helps maximise and verify your energy savings
- Absence & Presence mode operation
- Simple installation with pluggable, colour-coded connectors and automatic absence mode operation when a switch input is detected
- Flush and surface mount options
- UltraLite LCM installation option via a range of pre-wired leads/ connectors – sold separately
- Applications: Commercial Offices, Education, Healthcare, Hospitality, Industrial
- IP4X (LS3200RIPF = IP55)
Altro
Accedi per per visualizzare i codici prodotto disponibili per l'acquisto in base al tuo account