/content/hbtbt/nl/nl/search-results.html
    This site will be under scheduled maintenance on April 01, 2026, 10:00 AM IST - 2:00 PM IST (April 01, 2026, 12:30 AM EST - April 01, 2026, 4:30 AM EST), we appreciate your patience during this time. Thank you.

    Claxons en geluidssignalen

    Intelligent Detector Base Sounder

    Stopgezet

    Intelligent Detector Base Sounder is a high quality loop powered device designed to alert building occupants of an emergency.

    Overview
    Dit product is niet meer leverbaar.
    Honeywell zal productondersteuning bieden tot.
    Intelligent Detector Base Sounder is a high quality loop powered device designed to alert building occupants of an emergency. It utilizes the System Sensor B501AP base for improved installation flexibility and integrates seamlessly with SS intelligent detectors. When triggered by the fire panel its powerful sounder gives an audible warning. A choice of output levels and tones make the device suitable for a wide variety of applications

    Features & Benefits:
    • Faster installation
    • Flexible installation
    • Reduced install errors and easy fault finding
    • Reduced full life costs
    • Reduced inventory count
    • Excellent system performance
    Certifications:
    • EN54-3, EN54-17
    • AS7420.3
    • AS7420.17
       
    Specifications

    Others

    • Brand
      • KAC

    Others

    • Brand
      • KAC
    • Brand : KAC