
2N IP Intercoms
2N are an innovative, reliable company who pride themselves on the development of quality, future-proof access solutions for both residential and commercial sectors. 2N IP intercoms are future-proof, high quality, and easy to integrate. They have a wide portfolio, and the devices are powered by a range of advanced features from Full HD cameras to mobile access. 2N IP Intercoms are suitable for any commercial and residential building.
The integration between LenelS2 OnGuard® system and 2N IP intercoms enables security operators to manage and monitor intercoms together with other subsystems through one comprehensive security platform. 2N provides a serverless solution of IP intercoms supporting direct SIP calls from 2N IP intercoms to the Master station, as well as calling via a central SIP proxy server.
CALL MANAGEMENT - Operators can place or terminate a call between their desktop station and selected remote intercom, or between different intercoms with a single click in the OnGuard system interface. It is also possible to trigger a door opening right from the operator’s desktop station and log this action as an event in the system.
DEVICE MONITORING - In the Alarm Monitoring window, operators can see the intercom’s event, call states, SIP registration and connection status. Device control and monitoring are possible through the System Status Tree View or through the icons representing intercoms in the graphical maps.
EVENT LINKAGE - Different intercom events such as call status, motion detection, tamper switch alarm, audio loop test can be monitored and further linked with actions in OnGuard to create automated workflows.
Key features:
- Serverless solution supporting direct SIP calls from 2N IP intercoms to Master station
- 2N device auto discovery for quick setup in OnGuard system
- Continuous 24/7 monitoring of the 2N IP intercoms and event reporting in Alarm Monitoring
- Call management (place/ terminate a call) from OnGuard interface or graphical maps
- Intercom Events: I/O states, Audio Loop Test, Tamper Switch Alarm, Motion/ Noise detection, Login Blocked
- “Call Intercom” function to place a call from a remote intercom to a pre-configured master station
- Call states monitoring: Initiated, Incoming, Established, Ended, On Hold
- Device Connection / SIP registration states: online, offline
- Connect 2N intercom system to a central SIP server of your choice
- Operator can request door opening directly from the master station using a programable button
- Global I/O linkage to trigger OnGuard action based on a received intercom event
| Product Information | OnGuard Certifications | |||||
| Name | Model | Version | Middleware | 8.2 | 8.3 | 8.4 |
| 2N IP Intercoms | 3.3 | No | Yes | Yes | ||
| 2N IP Intercoms | 2.47 | No | Yes | No | ||
| 2N IP Intercoms | 2.41 | Yes | No | No | ||
| OnGuard License Requirements: | |||
| Component | License Option | Part Number | Comments |
| Intercom | Maximum Number of Intercom Exchanges (SWG-1340). (1) Intercom license PER Intercom panel. Contact your LenelS2 Value Added Reseller for pricing. | SWG-1340 | |
LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.