-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- < Back to Building Automation
- |
- Contact Us
- |
-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- < Back to Building Automation
- |
- Contact Us
- |
You are browsing the product catalog for
You are viewing the overview and resources for
- Security Solutions
- Third Party Integrations
- OAAP Partners & Products
- Alarm Lock (Napco)- Trilogy Networx Wireless Locks

Alarm Lock (Napco)- Trilogy Networx Wireless Locks
Alarm Lock offers cost-effective, wireless Trilogy Networx access locks for education, healthcare, government, retail, and more. Supporting up to 5,000 users with PINs or HIDProx readers, they eliminate door-to-door operations and enable easy updates. Available in Grade 1 Cylindrical and Mortise models with long battery life, they allow up to 2,000 locks to communicate via a single 900MHz gateway, maximizing cost savings and flexibility.
The interface between OnGuard and Alarm Lock Trilogy Networx™ and Architech locks provides a seamless integration that enhances access control management. It allows users to discover, add, replace or edit wireless locks, easily manage security features such as real-time access permissions, event logs, and user data directly from the OnGuard platform. With intuitive navigation, you can configure and monitor your locks efficiently, enabling quick updates to access levels in response to changing security needs. This user-friendly interface ensures a cohesive and streamlined security experience.
Tasks:
- Real-Time Access Management: Easily grant or revoke access permissions for users.
- Event Log Retrieval: Access and review event logs to monitor activity and track security events.
- User Data Management: Add, edit, or delete user information and credentials quickly.
- Scheduling Access: Configure time-based access schedules for users to enhance security.
- Remote Lock Monitoring: Monitor the status of locks in real-time, ensuring they are functioning properly.
- Configuration of wireless locks for card and PIN-based access control
- View access control events and status via Lenel’s OnGuard interface
- Restrict user to specific areas at specific time
- Add, remove or modify user Access levels
- Set access control modes for areas
- Define access schedules and holidays
Benefits:
- Streamlined Operations: Centralized control reduces the time spent on security management tasks.
- Enhanced Security: Quick updates to access levels ensure your security remains responsive to changes.
- Increased Efficiency: Automated processes minimize manual work, allowing security teams to focus on other priorities.
- User-Friendly Interface: Intuitive navigation makes it easy for users to manage security without extensive training.
- Improved Reporting: Easy access to event logs and reports aids in compliance and audit requirements.
| Product Information | OnGuard Certifications | ||||||
| Name | Model | Version | Middleware | 8.1 | 8.2 | 8.3 | 8.4 |
| Trilogy Networx and ArchiTech Wireless Locks | 2.0 | Yes | Yes | Yes | No | ||
| OnGuard License Requirements: | |||
| Component | License Option | Part Number | Comments |
| Reader | Maximum Number of Local Readers, Maximum Number of Readers for System Type, Maximum Number of Readers in Enterprise (for enterprise systems) Contact your LenelS2 Value Added Reseller for pricing. | Any part number that includes readers licenses | License is per Reader |
LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.
Copyright © 2026 Honeywell International Inc.