|
![]() |
|
Allegion (Schlage) Wireless Locks |
||
Schlage® NDEB cylindrical and LEB mortise wireless locks are integrated within the LenelS2 OnGuard ecosystem. Leveraging an end user’s WIFI network this integration eliminates the need for Gateways and efficiently extends electronic access control openings deeper into the building beyond perimeter and high security openings. The Schlage NDEB and LEB are NFC mobile enabled offering users the security and convenience of using a mobile device to gain access.
The interface between OnGuard and the Engage Locks allows for:
• Intelligent Door Control - Door access is set via access levels and schedules defined in the OnGuard system
• Monitoring - Door access events are displayed in the Lenel monitor when the door reports into the system periodically
• Credential entry - The credentials sent to the door are from the same set of credentials defined in OnGuard
Higher Education and business campuses have a need for an access control solution that allows the use of a campus supplied wi-fi network with electronic locks to secure student housing and offices. Allegion provides wi-fi enabled electronic locks that provide simplified installation, are cost effective and can accommodate both mortise and cylindrical door preps.
The Schlage NDEB and LEB are ideal for office and suite entries, conference rooms and door locations that are difficult or expensive to install wire to support a card reader. The locks have a weather resistant design with a lever handle that is field reversible. The Schlage NDEB and LEB offer up to 2 years of battery life. Schlage’s NDEB cylindrical and LEB mortise intelligent wireless locks are now integrated with and supported within the OnGuard ecosystem. Leveraging an end user’s WIFI network this integration eliminates the need for Gateways and efficiently extends electronic access control openings deeper into the building beyond perimeter and high security openings.
Credential compatibility* includes:
• Schlage’s MIFARE DESFire EV3 Series credentials
• HID’s iClass, iClass SE and SEOS credentials
• Lenel’s Blue Diamond - EV Series and NFC IoS and Android credentials.
• Schlage Mobile/NFC phone based credentials
*Consult with your LenelS2 or Allegion sales representative to correctly configure your model to support the preferred credential.
| Product Information | OnGuard Certifications | ||||||
| Name | Model | Version | Middleware | 8.1 | 8.2 | 8.3 | 8.4 |
| Schlage Engage Wireless Locks | NDEB & LEB | 5 | No | No | Yes | No | |
| Schlage Engage Wireless Locks | NDEB & LEB | 3.1 | Yes | Yes | No | No | |
| OnGuard License Requirements: | |||
| Component | License Option | Part Number | Comments |
| Schlage Engage Wireless Locks API | This specific partner interface requires a LenelS2 OnGuard API license and has a unique part number. Contact your LenelS2 Value Added Reseller for pricing. | IPC-261-ALIGN01-B | Readers |
| Reader | Maximum Number of Local Readers, Maximum Number of Readers for System Type, Maximum Number of Readers in Enterprise (for enterprise systems) Contact your LenelS2 Value Added Reseller for pricing. | Any part number that includes readers licenses. | License is per Reader |
LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.