-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- < Back to Building Automation
- |
- Contact Us
- |
-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- < Back to Building Automation
- |
- Contact Us
- |
You are browsing the product catalog for
You are viewing the overview and resources for
- Security Solutions
- Third Party Integrations
- OAAP Partners & Products
- ASSA ABLOY Corbin Russwin
|
![]() |
|
ASSA ABLOY Corbin Russwin |
||
ASSA ABLOY intelligent IP-enabled access control solutions take advantage of open standard network infrastructure to provide advanced security and easier, more cost-effective installations.
Built on a proven ANSI/BHMA Grade 1 lock platform and available with full iCLASS® credential authentication, they ensure reliable communication, advanced management capabilities, and real-time alarm notification. Power over Ethernet (PoE) access control solutions are IEEE 802.3af compliant and utilize the existing Local Area Network (LAN) to deliver both power and data in a single Ethernet cable. WiFi-enabled solutions leverage an existing 802.11b/g wireless network, significantly reducing installation time and enabling access control in hard-to-wire locations.
The integration supports:
- Use the OnGuard System Administration to configure an access panel that corresponds to an ASSA Door Service Router instance.
- Use the OnGuard System Administration to configure reader that corresponds to an ASSA ABLOY wireless lock.
- Use Readers, Timezones, Access Levels, Cardholders, Card Formats, Holidays, and Badges, configuration in OnGuard to set access control for ASSA ABLOY locks that are connected to a Door
- Service Router instance.
- Use the OnGuard Alarm Monitoring application to view events generated by ASSA ABLOY locks and the DSR.
| Product Information | OnGuard Certifications | |||||
| Name | Model | Version | Middleware | 8.0 | 8.1 | 8.2 |
| Corbin Russwin | IN120; IN220; Access 700 PIP1; Access 700 PWI1; Access 800 WI1; Access 800 IP1 DSR | 8.0 | Yes | Yes | Yes | |
| OnGuard License Requirements: | |||
| Component | License Option | Part Number | Comments |
| Reader | Maximum Number of Local Readers, Maximum Number of Readers for System Type, Maximum Number of Readers in Enterprise (for enterprise systems) | Any part number that includes readers licenses | License is per reader |
| Lock License Bit | Deadbolt/Privacy Override feature | SWG-ILS-1 | One (1) license is required |
LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.
Copyright © 2026 Honeywell International Inc.