|
![]() |
|
Everbridge, Inc. Everbridge 360 |
||
Everbridge 360, through the Everbridge PACS Connector and IPaaS, interfaces with LenelS2 OnGuard to turn badge activity, reader data, and optional security events into actionable workflows. By updating Last Known Location and triggering location-aware mass notifications or incident workflows, Everbridge helps organizations reach affected people, gather acknowledgments and responses, and support faster, better-informed emergency response.
Everbridge 360 helps organizations manage critical events at scale by combining location-aware communications, incident workflows, and response coordination. The Everbridge PACS Connector interfaces LenelS2 OnGuard with Everbridge IPaaS so OnGuard badge activity, reader information, and optional security events can be used in Everbridge workflows for Last Known Location updates, mass notification targeting, and incident response.
For LenelS2 OnGuard users, the interface helps turn physical access activity into actionable emergency communication context. Badge events from OnGuard can update a contact’s Last Known Location in Everbridge, allowing emergency message senders to better identify and communicate with people who may be affected by a location-based event. Reader information can be mapped to Everbridge buildings or locations, helping ensure notifications and workflows are tied to the appropriate physical areas. Optional OnGuard security events can also be evaluated in Everbridge IPaaS to launch configured incidents, scenarios, or notification workflows when matching conditions are met.
Interface benefits:
- Location-aware emergency communications – Uses OnGuard badge activity to help update Last Known Location in Everbridge, supporting targeted communications to people who may be in or near an affected building or area.
- Mass notification activation – Enables Everbridge workflows to support timely emergency notifications through configured communication paths, helping organizations reach affected people quickly.
- Acknowledgment and response gathering – Supports Everbridge communication workflows that can collect acknowledgments and responses, giving response teams better information during an active event.
- Incident workflow support – Allows configured security events from OnGuard to be evaluated in Everbridge IPaaS and, when matched to predefined conditions, trigger incident or scenario workflows.
- Reader-to-location context – Uses reader/location mapping so badge activity can be associated with the correct Everbridge building or location.
- Operational visibility – Provides heartbeat and agent-status monitoring through Everbridge IPaaS, helping teams confirm that the integration is online and processing activity.
| Product Information | OnGuard Certifications | |||||
| Name | Model | Version | Middleware | 8.2 | 8.3 | 8.4 |
| Everbridge Mass Notification | Aug2026 | No | Yes | Yes | ||
| Everbridge Mass Notification | 5 | Yes | No | No | ||
| OnGuard License Requirements: | |||
| Component | License Option | Part Number | Comments |
| Everbridge Mass Notification API | This specific partner interface requires a LenelS2 OnGuard API license and has a unique part number. Contact your LenelS2 Value Added Reseller for pricing. | IPC-311-EVRBG01 | |
LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.
