Genetec - Security Center OnGuard Plugin
The Genetec Security Center OnGuard Plugin brings OnGuard access control entities, events, and alarms into Security Center for centralized monitoring and response.
Operators can view cardholder activity, associate video with access events, monitor and acknowledge alarms, control doors and supported devices, and investigate historical activity through Security Center reports. Administrators can synchronize selected OnGuard entities and configure automated responses using Security Center hot actions and event to-actions.
The Security Center OnGuard Plugin integrates OnGuard access control systems with Genetec Security Center, enabling organizations to centrally monitor access control entities, events, and alarms alongside associated video. Operators can investigate activity and respond to supported OnGuard alarms and devices directly from Security Center.
Interface benefits:
- Connect to OnGuard integrated access control systems.
- Select the entities, devices, alarms and events from the OnGuard system that you want to synchronize with Security Center entities and events.
- Select the OnGuard events that you want to receive in Security Center. Events can be received as custom events from OnGuard, or as the Security Center event that the custom event is mapped to.
- Configure how OnGuard alarms are triggered and acknowledged in Security Center.
- Configure the number of historical logged events that you want imported when performing a manual synchronization with the OnGuard system.
- View the progress of OnGuard entities, alarms and events as they are synchronized with your Security Center system.
- Assign Security Center cameras to OnGuard input entities.
- Trigger actions and outputs in OnGuard using hot actions, and event-to-actions.
- Configure event-to-actions in Security Center using OnGuard events and alarms.
- Federate Security Center systems: monitor entities, alarms and events of a OnGuard system connected to a federated Security Center system.
- Display live access control events from OnGuard in Security Desk with detailed cardholder information.
- Monitor and acknowledge OnGuard alarms using the Alarm monitoring task in Security Desk.
- Monitor live and playback video related to access control events received from OnGuard in the Monitoring task of Security Desk.
- Lock and unlock doors in OnGuard from Security Desk.
- Generate Security Center reports to search for past events and alarms.
- Deactivate an OnGuard cardholder from Security Desk.
IMPORTANT: This only provides ONE-WAY interface (OnGuard Alarms/Command & Control/Etc. into Genetec). An additional interface is required to get Genetec video into OnGuard and requires the DV-CH-8UP license.
| Product Information | OnGuard Certifications | |||||
| Name | Model | Version | Middleware | 8.2 | 8.3 | 8.4 |
| ALARMS- Security Center OnGuard Plugin | 5.14 | No | Yes | Yes | ||
| ALARMS- Security Center OnGuard Plugin | 5.13 | Yes | Yes | Yes | ||
| ALARMS- Security Center OnGuard Plugin | 5.12 | Yes | Yes | Yes | ||
| ALARMS- Security Center OnGuard Plugin | 5.11 | Yes | No | No | ||
| OnGuard License Requirements: | |||
| Component | License Option | Part Number | Comments |
| ALARMS- Security Center OnGuard Plugin API | This specific partner interface requires a LenelS2 OnGuard API license and has a unique part number. Contact your LenelS2 Value Added Reseller for pricing. | IPC-011-GENTC01 | |
LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.