×
    /content/hbtbt/us/en/search-results.html
    brand

    INEX TECHNOLOGIES IZServer

    IZCentral is a comprehensive software solution for managing INEX-TECH Automatic License Plate Recognition (ALPR) system. Its features include centralized management, license plate data storage, data analytics, third-party Video Management System (VMS) and Access Control integrations.

    With IZCentral, users can manage ALPR metadata from a single platform, making it easier to configure, monitor, and maintain the system. The software's powerful analytics capabilities enable users to identify patterns and trends in ALPR, LPR camera performance and access control data, which can be used to optimize security protocols and access control measures. Overall, IZCentral is a powerful tool that streamlines the management of Inex’s ALPR system and enhances third party access control systems, ensuring the security, ease of access, and safety of facilities.

    In addition to its ground-level system management software, IZCentral, Inex offers the cloud-based IZCloud Visitor Management System. When combined with the Access Control System, these products provide automated gate access for employees and the ability to invite visitors. With these powerful tools, businesses can ensure their premises remain secure while still being able to easily manage employee and guest access.

    INEX-TECH's IZCentral is a powerful ALPR system management software that offers seamless interface with the LenelS2 OnGuard® access control system. This unique interface facilitates automatic access to facilities and gate opening based on license plates, which can be used as the primary credential for vehicle access. Furthermore, the system allows license plates to be used in conjunction with employee badges, serving as secondary credentials. This innovative solution delivers maximum security and convenience with minimal human intervention. By combining these two systems, businesses can achieve superior access control efficiency while minimizing the risk of unauthorized access to their premises.

    The interface between IZCentral and LenelS2 OnGuard® not only provides users with comprehensive access control capabilities, but it can also be enhanced to include visitor management capabilities. By adding INEX-TECH's IZCloud to the mix, customers can implement a complete and comprehensive visitor management system for vehicles based on license plates. This addition allows LenelS2 customers to invite visitors and manage the access of visiting vehicles, while OnGuard® continues to manage employee access control. The combination of these systems provides customers with a complete and robust solution that enhances security and regulatory compliance.

    Interface benefits:

    • Cost-efficient vehicle access control: License plates used as a credential to control access
    • Higher level of security: License plates can be used in addition to a badge ID (primary/secondary credential)
    • Central point of control: All user data and decision-making remains in the existing access control system
    • Alerts and forensics: Alerts and license plate lookups are supported by OnGuard alarm monitoring. A central repository of all ALPR metadata provides real-time tunable reports and notifications
    • Reliable recognition of: Any plate type, at any lighting and weather conditions
    Product InformationOnGuard Certifications
    NameModelVersionMiddleware7.68.08.1
    IZCentral 76 YesYesYes
    OnGuard License Requirements:
    ComponentLicense OptionPart NumberComments
    IZCentral APIThis specific partner interface requires a LenelS2 OnGuard API license and has a unique part number. Contact your LenelS2 Value Added Reseller for pricing.IPC-052-INEX01 

    LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.