×
    /content/hbtbt/us/en/search-results.html
    brand

    Intellicene - Symphia Control (ALARMS)

    Symphia Control collects, interprets and contextualizes massive amounts of data from multiple systems and inputs to deliver comprehensive situational awareness for greater command and control. Leveraging sophisticated analytics, Symphia’s situation management solution generates actionable intelligence that enables operators to make immediate decisions with up-to-the-minute information. Predict, prepare for and prevent potential threats and mitigate active incidents – all from a single, centralized interface.

    Symphia Integrations enable unidirectional or bidirectional flow of data between integrated safety and security systems and Symphia Control. The integrations are an integral part of the product and they are designed, certified, maintained and supported by Intellicene Situational Intelligence Solutions. 

    With these integrations, the organization can improve response time, lower costs and increase operational efficiency. Using SYMHIA Control Operator, security staff and operational users can manage and control devices, analyze the information from the underlying system devices to 

    efficiently identify situations and persons of interest, and initiate a rapid, effective response, often in collaboration with first responders and outside agencies.

    The integration supports:

    • Retrieve readers’ configuration from OnGuard
    • Retrieve events from readers in OnGuard
    • Query for specific reader history events
    • Get readers status
    • Set reader mode
    • Open Door

    Manage Alarms Faster and More Effectively:

    • Easily correlate access control, video and security events for improved security operations in live events and investigations. Alarms generated in the access control system will immediately appear and get recorded in the Symphia Symphia Control client, together with all the associated information. The video stream from the corresponding camera will also appear on a map based on proximity geo location, and will be easily available for future investigations.

    Improve Operational Efficiency:

    • Concentrate the security operations in the Symphia Control client, to reduce the number of screens and systems the operator needs to approach. Operators can see the status of a door, if a door is open or closed, and send commands to the door, and see prior card swipe on the door, all in a single security system client.

    Sustain Mission-Critical Operations:

    • The design of the integration is resilient, ensuring the flow of events up to the Symphia Control server. The integration between the system is constantly active, and the integrated system is constantly monitored, this information is visible to the operator. In case of disconnection, resilient mechanisms ensure data upload from the integrated system so no data is lost between the third-party sub-system and Symphia Control 
    Product InformationOnGuard Certifications
    NameModelVersionMiddleware8.18.28.3
    ALARMS- Symphia Control 8.0 YesYesNo
    ALARMS- Symphia Control 7.7 YesYesNo
    OnGuard License Requirements:
    ComponentLicense OptionPart NumberComments
    ALARMS- Symphia Control APIThis specific partner interface requires a LenelS2 OnGuard API license and has a unique part number. Contact your LenelS2 Value Added Reseller for pricing.IPC-011-VRNT01 

    LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.