-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- < Back to Building Automation
- |
- Contact Us
- |
-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- < Back to Building Automation
- |
- Contact Us
- |
You are browsing the product catalog for
You are viewing the overview and resources for
- Security Solutions
- Third Party Integrations
- OAAP Partners & Products
- Pelco ALARMS-VideoXpert

Pelco ALARMS-VideoXpert
Pelco’s VideoXpert video management system allows security professionals to easily see what they need to see, when they want to see it. Available in Enterprise and Professional packages, this VMS provides a scalable solution ranging from entry-level surveillance set-ups to systems that support tens of thousands of cameras across multiple continents. VideoXpert can be optimized with Pelco hardware or seamlessly integrated with third-party cameras, but it is always backed by an unparalleled level of support.
Integration of Pelco VideoXpert and OnGuard application allows an operator to easily view and control all video from the OnGuard user interface, and simplifies investigations by associating recorded video with events. For real-time monitoring, an operator is presented with video in response to events that OnGuard is managing. The capability to access and play back recorded videos based on events or specific times greatly simplifies the process of locating incidents. Single- and multi-camera views can be displayed manually or automatically. Direct control of a camera’s pan, tilt, and zoom capabilities allows an operator to closely monitor an incident or to follow a suspect. Pan/Tilt control also can be automated using pre-set positions to position cameras in response to an event.
- Seamless integration of Pelco VideoXpert and OnGuard application for simplified video control.
- User-friendly interface allows for easy viewing of all video from the OnGuard application.
- Streamlined investigations with the ability to associate recorded video with specific events.
- Enhanced real-time monitoring as operators are presented with video in response to OnGuard managed events.
- Simplified process for locating incidents through the ability to access and play back recorded videos based on events or specific times.
- Flexibility in display options with both single and multi-camera views, which can be manually or automatically controlled.
- Direct control over camera’s pan, tilt, and zoom capabilities for close monitoring of incidents or suspect tracking.
- Automated pan/tilt control through pre-set positions, allowing for strategic camera positioning in response to events.
| Product Information | OnGuard Certifications | |||||
| Name | Model | Version | Middleware | 8.0 | 8.1 | 8.2 |
| ALARMS- VideoXpert | 3.20 | No | Yes | Yes | ||
| OnGuard License Requirements: | |||
| Component | License Option | Part Number | Comments |
| ALARMS VideoXpert API | This specific partner interface requires a LenelS2 OnGuard API license and has a unique part number. Contact your LenelS2 Value Added Reseller for pricing. | IPC-013-PELC01 | |
LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.
Copyright © 2026 Honeywell International Inc.