×
    /content/hbtbt/us/en/search-results.html
    brand

                             

     

    TBS Touchless Biometric Systems AG BIOMANAGER

    TBS BIOMANAGER allows to control and manage users and biometric clients from a central webserver-based installation. The TBS SyncTool automatically synchronizes cardholders from OnGuard to BIOMANAGER software. The TBS EnrollPlugin allows OnGuard operators to enroll biometrics directly from OnGuard, supporting both ‘Central enrollment’ on USB sensors and ‘Remote enrollment’ on any connected TBS device. TBS extends OnGuard by touch and touchless fingerprint, face and iris recognition.

    Touchless Biometric Systems (TBS) is the leading biometric solution provider from Switzerland. TBS products are designed to suit the needs of enterprises of any size or industry in Access Control and Workforce Management.

    TBS extends OnGuard by a multitude of biometric readers, including touch and touchless fingerprint, face and iris recognition. The seamless software integration means that OnGuard remains the leading access control solution and GUI for the operator, while the TBS biometric subsystem manages all biometric processes and works as an automated solution in the background.

    The interface between OnGuard and the TBS biometric subsystem provides the following:

    • Seamless Biometric Integration – Extends OnGuard by adding a wide range of biometric readers, including fingerprint (touch and touchless), face, and iris recognition. OnGuard remains the central access control platform and user interface, while the TBS subsystem manages all biometric processes automatically in the background. 
    • Easy Cardholder and Biometric Management – Cardholders management and biometric enrollment are performed in OnGuard interface. Cardholders data is automatically synchronized with the TBS BIOMANAGER server. Operators can perform biometric enrollment directly within the OnGuard GUI, using either USB enrollment stations or on any connected TBS device. 
    • Integrated Access rights check – Cardholders are authenticated via TBS devices, while access rights are validated by OnGuard controllers through the OSDP interface, which records all access events in OnGuard.
    • Flexible System Architecture – The integration operates on a server-to-server level, allowing customers to deploy multiple biometric technologies (fingerprint, hand, iris, or face) within a single installation. Different reader types can be combined at various doors to optimize security and cost. 
    • Clear Division of Roles – TBS readers perform biometric authentication, while OnGuard is responsible for access authorization and event logging. 
    • Secure Data Handling – All biometric templates are stored in encrypted form and transmitted over secure communication channels (TLS 1.3). Trusted by leading banks and government institutions, the TBS system ensures the highest standards of data protection. 
    • Scalable and Flexible Operation – Supports up to 50,000 cardholders per system in identification (1:N) and verification (1:1) modes, with options for multi-factor authentication. 
    • Elegant and Reliable Hardware – TBS readers are designed with timeless aesthetics, precision engineering, and long-term support to ensure reliability and durability. 
    • Continuous Innovation – TBS continuously maintains and enhances all software components (TBS BIOMANGER, OnGuard SyncTool, EnrollPlugin, and reader firmware) to incorporate the latest biometric and security advancements. 
    • Efficient Deployment – The TBS subsystem can be easily integrated into the existing OnGuard installation (network and server), reducing installation time and overall cost. 
    Product InformationOnGuard Certifications
    NameModelVersionMiddleware8.18.28.38.4
    BIOMANAGER 20 NoYesYesNo
    TBS WebEdition 10.4 YesNoNoNo
    OnGuard License Requirements:
    ComponentLicense OptionPart NumberComment
    BIOMANAGER APIThis specific partner interface requires a LenelS2 OnGuard API license and has a unique part number. Contact your LenelS2 Value Added Reseller for pricing.IPC-094-TBS01-BReaders
    ReaderMaximum Number of Local Readers, Maximum Number of Readers for System Type, Maximum Number of Readers in Enterprise (for enterprise systems) Contact your LenelS2 Value Added Reseller for pricing.Any part number that includes readers licenses.License is per Reader

    LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.