×
    /content/hbtbt/us/en/search-results.html
    brand

    Telaeris, Inc. - XPressEntry

    XPressEntry is the handheld, mobile solution for LenelS2 OnGuard. XPressEntry handheld readers validate permissions and authenticate credentials against OnGuard cardholder data on the go, from anywhere, even offline. XPressEntry record entries and exits where door readers are not practical or available to keep facility occupancy current and also challenge credentials within high security areas, quickly muster employees during a real emergency evacuation, and much more.

    Telaeris XPressEntry delivers industry leading handheld access control. XPressEntry readers offer the broadest support for badge technologies, mobile credentials and biometrics, taking OnGuard beyond the door to wherever security is needed. Organizations worldwide rely on XPressEntry to bring access control, emergency mustering and security operations to any location, indoors or out.

    The XPressEntry interface extends OnGuard to rugged handheld readers. XPressEntry synchronizes cardholders, badges, photos and access levels from OnGuard, so OnGuard users can validate permissions and authenticate credentials on the go, from anywhere. Activity recorded on the handhelds is sent back to OnGuard, keeping occupancy information and audit history current in one system.

    The interface between OnGuard and XPressEntry provides the following:

    • Handheld Badge Verification - Confidently control access to any secured space with OnGuard permissions, plus entry / exit tracking.
    • Emergency Evacuation Mustering - Quickly account for every OnGuard cardholder during a real emergency to improve safety and compliance.
    • Guard Tour - Officers scan checkpoints along patrol routes to confirm tours are completed on schedule and logged.
    • Incident Reporting - Capture field incidents with notes and photos, tied to the cardholder, location and time of each event.
    • Handheld Biometric Verification - Add biometrics and multi-factor authentication for stronger identity checks in high security areas.
    • Corporate Events & Training - Use existing OnGuard badges to manage attendees at events and training, and deny access when needed.
    • Workplace Surveys - Pre-screen workers with custom questions and deny access when necessary to keep the workplace safe.
    • Other Use Cases - Time and Attendance, Confined Space, Bus Entry Validation, Visitor Tracking, Remote Parking and more.
    OnGuard Product InformationOnGuard Certifications
    NameModelVersionMiddleware8.28.38.4
    XPressEntry 3.6 NoYesNo
    XPressEntry 3.5 YesNoNo
    OnGuard License Requirements:
    ComponentLicense OptionPart NumberComments
    XPressEntry APIThis specific partner interface requires a LenelS2 OnGuard API license and has a unique part number.  Contact your LenelS2 Value Added Reseller for pricing.IPC-098-TELRS01-BReaders
    ReaderMaximum Number of Local Readers, Maximum Number of Readers for System Type, Maximum Number of Readers in Enterprise (for enterprise systems)  Contact your LenelS2 Value Added Reseller for pricing.Any part number that includes readers licenses.License is per reader
    Product InformationNetBox Certifications
    NameModelVersionMiddleware5.66.06.26.4
    XPressEntry 3.6 YesYesNoNo
    NetBox License Requirements:
    ComponentLicense OptionPart NumberComments
    XPressEntry APIThis specific partner interface requires a LenelS2 NetBox API license and has a unique part number. Contact your LenelS2 Value Added Reseller for pricing.IPC-098-TELRS01-BMobile devices

    LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.