×
    /content/hbtbt/us/en/search-results.html
    brand

    Zenitel Connect Pro

    Zenitel Connect Pro simplifies business communication & security operations. It connects people with devices, services, and systems and empowers security teams with an easy-to-configure, easy-to-use platform for day-to-day operations. Thanks to its Open Standard design, scalability and management of new and established services is simple. Zenitel Connect Pro is developed with a strong focus on simplified deployment, cybersecurity and regulatory compliance.

    Guards can directly setup a call between their own intercom station and a remote station by right clicking on the remote intercom icon and selecting ‘Call Intercom’. If required, this functionality can also be assigned to a double click on the remote intercom icon. 

     

    In Alarm Monitoring the following messages are displayed related to intercom station status changes: 

    • Call Queued - parameter: Queuing station 
    • Call Established - parameters: Originating station and called station 
    • Call Disconnected - parameters: Originating station and called station 
    • Call to a Private Subscriber - par: Originating station and called station 
    • Call to a Busy Subscriber - par: Originating station and called station 
    • Intercom Function; followed by the defined intercom function

    Through the Linkage Server it is possible to open a door by sending a data message to OnGuard® when an operator presses digit ‘6’ on their intercom during a conversation. Icons in maps have the following appearances depending on intercom station statuses: 

    • Idle 
    • Connected - Station is in a conversation with another station 
    • InQueue - Station has initiated a call request and is in a call queue 
    • LineError - A line error to the station has been detected 
    • Offline - The station is offline; The state is shown when there is no data communication at all between OnGuard® and the Zenitel Connect Pro system, all station icons will show the Offline state.

     

    Zenitel’s intelligent communications platform, Zenitel Connect Pro, provides OnGuard® users with a simple and powerful way to incorporate voice communications into their unified security strategy. The Zenitel Connect Pro system integration to OnGuard® allows users to monitor intercom stations, place calls, view devices on graphical maps, and link OnGuard® and communication events.

    Product InformationOnGuard Certifications
    NameModelVersionMiddleware8.18.2 8.3
    Connect 1 YesYesYes
    OnGuard License Requirements:
    ComponentLicense OptionPart NumberComments
    IntercommMaximum Number of Intercom Exchanges (SWG-1340). (1) Intercom license PER Intercom panel.  Contact your LenelS2 Value Added Reseller for pricing.SWG-1340 

    LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.