-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- < Back to Building Automation
- |
- Contact Us
- |
-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- < Back to Building Automation
- |
- Contact Us
- |
You are browsing the product catalog for
You are viewing the overview and resources for
- Security Solutions
- Third Party Integrations
- OAAP Partners & Products
- Zenitel Turbine Compact Intercom Video (TCIV)

Zenitel Turbine Compact Intercom Video (TCIV)
The Zenitel Turbine Compact Intercom Video station, (TCIV), provides a dynamic HD-quality solution that is flexible, expandable and easily integrated. It removes the obstacles of noise and bandwidth constraints with active noise cancellation, echo reduction and processing power at the device. By deploying this virtual guard, security teams can hear, see, and speak in real time. This critical communication solution is remarkably durable and resilient against the most challenging environments withstanding extreme fluctuations in temperature, aggressive vandals, dirty and dusty environments, and water. As a native IP platform, it is easily integrated into a company's networked solutions.
Customers can now control recording and live viewing directly from OnGuard. The camera's primary function is to act as the video reference point in the intercom system.
The integration allows customers to:
- View live from the camera or recordings from LNVR
- Click on an icon in OnGuard Maps to view video
- Link the camera to its own intercom device
| Product Information | OnGuard Certifications | |||||
| Name | Model | Version | Middleware | 8.0 | 8.1 | 8.2 |
| Turbine Compact Intercom Video (TCIV) | 1 | No | No | Yes | ||
| Turbine Compact Intercom Video (TCIV) | 6.4 | No | Yes | No | ||
| Turbine Compact Intercom Video (TCIV) | 5.1 | Yes | No | No | ||
| OnGuard License Requirements: | |||
| Component | License Option | Part Number | Comments |
| LNVR Channels | Maximum number of LNVR-Recorded Camera Channels | SW-LNR-CH1 | Part number is per 1 channel |
| Digital Video Application | Digital Video Application | SWS-DV or SWG-DV | License required unless already activated in the license file |
LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.
Copyright © 2026 Honeywell International Inc.