VN SERIES ZONE VALVES: COMPACT VALUE IN A QUIET SPACE
Design hydronic systems for consistent efficiency with the quiet control valve you can depend on for compact value.
Low-Power, Low-Cost, Low-Noise control from the name you trust
Get the performance you expect every time. VN Series electric ball valves use a compact, quiet, low-power design that improves the value of virtually any hydronic zone-valve application.
Compact Design
Select from either a ½, 3/4 or 1-inch valve body, designed for optimum flow-rates. Removable, quick-response actuator available in EFS and non-EFS versions.
Proven Performance
Class leading specifications for temperature, close-off pressure, static pressure, and leakage that meet code compliance.
Low Noise Level
Fits low noise requirements (≤30 dBA) that are critical for sound sensitive applications such as hotels and hospitals.
For nearly any system
Quickly design or retrofit reliable hydronic systems such as FCU, VAV, unit heaters, radiators, fan coils or chilled beams.