-
Fire-Lite Canada
Fire-Lite Canada
Vous parcourez le catalogue de produits pour
Vous consultez la présentation et les ressources pour
Control Panels
Fire-Lite offers a complete line of addressable and conventional fire alarm control panels (FACPs) that vary in size and capability to meet a wide range of needs, while offering superior value and flexibility. Fire-Lite Alarm’s innovative, addressable control panels offer a wide range of capabilities to provide superior value and flexibility. They are easy to install and program with notification appliance circuit (NAC) synchronization and enable emergency personnel to quickly locate a fire. The built-in LiteSpeed™ protocol ensures the fastest possible device response times to help reduce property damage and save lives. Fire-Lite’s 24-volt conventional fire alarm control panels (FACPs) bring the latest in microprocessor technology to conventional fire controls. With 2-zone, 4-zone, 5-zone, and 10-zone configurations, these units offer options to meet most local, state, and national requirements in the most efficient and effective way possible.
Distributor Finder
Enter a zip code, select a range, and choose a Distributor type to locate the nearest Distributor.
Copyright © 2026 Honeywell International Inc.