-
Fire-Lite Canada
Fire-Lite Canada
Vous parcourez le catalogue de produits pour
Vous consultez la présentation et les ressources pour
Power Supplies
Honeywell's power supply portfolio includes a 6 amp (HPF-PS6) and a 10 amp (HPF-PS10) remote power supply with a battery charger that can be connected to any 12- or 24-volt fire alarm control panel (FACP) or can be used as a standalone power supply. The PS Series provides 24 VDC power for notification appliance circuits (NACs) that can be configured as either Class B or Class A with multiple sync protocol options. The offering also provides auxiliary power, constant or resettable, to support fire alarm system peripherals (detectors, annunciators, door holders, etc.)
Distributor Finder
Enter a zip code, select a range, and choose a Distributor type to locate the nearest Distributor.
Copyright © 2026 Honeywell International Inc.