/content/hbtbt/ca/fr/search-results.html
    Maintenance programmée: Ce site sera indisponible pour cause de maintenance programmée le samedi 31 octobre, de 21 h 00 au dimanche 1er novembre à 7 h 00 EST (le dimanche 1er novembre, de 1 h 00 à 12 h 00 GMT, de 2 h 00 à 13 h 00 CET et de 6 h 30 à 17 h 30 IST). Nous vous remercions de votre patience.

    Temaline Series

    Tema-Voyager
    Part NumbersRelease NumbersDescriptionLicenseDownload
    VCU-015.4Tema-Voyager Compact HID reader
    VCU-025.4Tema-Voyager Compact Mifare reader
    VCU-035.4Tema-Voyager Compact HID + Mifare reader
    TS2
    Part NumbersRelease NumbersDescriptionLicenseDownload
    TS2NE, TS25.4Temaline TS2 is a panel can connect up to 16 Temaline RTU devices on Lonwork bus. -It is mainly used for AC but can provide also T&A, SAP, canteen management features.

    As part of these products, Honeywell or its distributors may have distributed to you hardware and/or software, or made available electronic downloads, that contained a version of software programs developed by the Free Software Foundation, a separate not-for-profit organization without any affiliation to Honeywell. If we distributed any of these free software programs to you, we want you to know that you were granted a license to that software under the terms of either the GNU General Public License or GNU Lesser General Public License ("Licenses"; copies of which are available from http://www.gnu.org/licenses/licenses.html). The Licenses allow you to freely copy, modify and redistribute that software and no other statement or documentation from us, including any End User License Agreement, places any additional restrictions on what you may do with that software.