/content/hbtbt/ca/fr/search-results.html

    Logiciel

    Intrusion Integration for OnGuard

    OnGuard integrates with third-party intrusion panels

    Aperçu

    OnGuard is configurable to provide intrusion detection support. LenelS2 provides its own intrusion detection solutions, and OnGuard also integrates with third-party intrusion panels. OnGuard is designed to interface with intrusion controllers and to request the controllers to perform supported actions (such as Bypass / Unbypass Zone, Activate / Deactivate an output, and Arm / Disarm an area). Features depend on the exact intrusion panel selected.

    Features & Benefits:
    • Support for a variety of Intrusion Panels - OnGuard supports popular intrusion panels from Bosch, DMP, Galaxy, and Vanderbilt. Consult LenelS2 for details.
    • Control Intrusion directly from OnGuard Alarm Monitoring - Arm, Disarm, and Bypass intrusion zones directly from the OnGuard alarm monitoring client.
    • Unified Monitoring of Intrusion and Access Control - OnGuard operators can see and manage physical security across Access Control and Intrusion.