/content/hbtbt/ca/fr/search-results.html

    Contrôleurs de zone et d’unités

    Enhanced Programmable Universal Controller

    Enhanced Programmable Universal Controller, 8UI, 4AO, 4DO, 24VAC, 50/60Hz, BACnet IP

    Aperçu
    The PEC8044-PB1-SO Controller can expand to include 8 expansion modules, allowing a single controller to manage up to 128 input/output points, fully meeting the needs of distributed control and networked integration in system applications. The efficient design of the system’s hardware resources ensures a long-term return on investment for users.