Passerelles réseau
INNCOM Integrated Room Control
The Honeywell’s INNCOM Integrated Room Automation system to provide the hotelier an intelligent integrated room automation system capable of connecting all of the guestroom devices to control room temperature, lighting drapes and amenities.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Honeywell’s INNCOM Integrated Room Automation system to provide the hotelier an intelligent integrated room automation system capable of connecting all of the guestroom devices to control room temperature, lighting drapes and amenities, in-room 3rd party integration of door locks, as well as connect to the INNcontrol™ 3 software on a central server over the Deep Mesh Network, with the efficiency of Daikins VRV system.
Features & Benefits:- Integrated VRV capability tailored specifically for hospitality
- Ideal for new installation and retrofit
- Compact interface module
- Energy efficient solution with lower costs than traditional FCU systems
- Maximized dehumidification capability
- Quieter
- In-room 2.4Ghz RF wireless network communications
- Over-the-air loadable for easy installation, commissioning, and maintenance
- Software control of the field settings for the Daikin VRV in door unit (IDU)
- Error reporting from the Daikin system to the INNcontrol 3 application on the central server
- FCC 47CFR PT 15.247 Issued:2004/10/01 Operation within the bands 902-928MHz, 2400- 2483.5MHz and 5725-5850MHz
- RSS-247 Issue: 2015/05/22 Issue 1 Digital Transmission Systems (DTSs), Frequency Hopping Systems (FHSs) and License-Exempt Local Area Network (LE-LAN) Devices FCC 47CFR PT 15 SPT B Issued:2013/01/28 Title 47 CFR Part 15 Subpart B: Unintentional Radiators
- ICES 003 Issued: 2012/08/01 Spectrum Management and Telecommunications
- Interference-Causing Equipment Standard
- EN 300 328:2015 V1.9.1 EMC & Radio Spectrum Matters (ERM); Wideband Transmission Systems Data Transmission Equipment Operating in the 2.4GHz ISM Band & Using Wide Band Modulation Techniques Harmonized EN for Article 3.2- R&TTE Directive
- EN 300 489-1 V1.9.2 Electromagnetic compatibility and Radio spectrum Matters (ERM); Electromagnetic compatibility (EMC) standard for radio equipment and services; Part 1: Common technical requirements
- EN 301 489-17 Electromagnetic compatibility and radio spectrum matters (ERM);
- Electromagnetic Compatibility (EMC) standard for radio equipment; Part 17: Specific Conditions for broadband data transmission systems –V2.1.1
- N 55022 Issue:2010/12/01 Information Technology Equipment-Radio Disturbance Characteristics – Limits and Methods of Measurement, Includes COR 2011/10/01
- EN 55024 Issue: 2010/11/01 Information Technology Equipment – Immunity Characteristics Limits and Methods of Measurement