Contrôleurs de zone et d’unités
VisualLogic® IP Controller
The Alerton® VisualLogic® IP Controller (VIP) is a BACnet Advanced Application Controller (B-AAC) with a real-time clock, high resolution 16-bit universal inputs and outputs, and a 32-bit processor.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Alerton® VisualLogic® IP Controller (VIP) is a BACnet Advanced Application Controller (B-AAC) with a real-time clock, high resolution 16-bit universal inputs and outputs, and a 32-bit processor. The VIP-363-HOA is designed for central plant systems, air handling units, clean rooms, fume hoods, large terminal units, and similar control and process equipment. The VIP-363-VAV is designed for pressure-independent control of any single duct variable air volume (VAV) box; it is ideally suited for critical environment applications such as Laboratory Airflow Tracking, Critical Patient Rooms, and Operating Rooms, and other applications requiring precise control of airflows.
Features & Benefits:- Integrate seamlessly with your BACnet system, communicating at up to 1000Mbps on BACnet/Ethernet, BACnet IPv4, or BACnet/IPv6 networks.
- The VIP controllers support the Alerton Microtouch™, the BACtalk® Microset, Microset II, and Microset 4 intelligent wall sensors, which offer convenient data display, setpoint adjustment, and technician access to equipment setup parameters.
- All control logic is programmed using Alerton’s easy-to-learn graphical programming language, VisualLogic®.
- The VIP controllers can execute more complex calculations to meet the needs of increasingly demanding sequences of operations for building systems.
- The VIP controllers have an integral 4-port switch that supports tar, daisy-chain, and ring network topologies in addition to Rapid Spanning Tree Protocol (RSTP).
- Switch ports can be enabled/ disabled.
- Programming and setup data are stored in non-volatile flash memory, ensuring stable and reliable operation.
- The VIP controller host automation features such as schedules, trend logs, alarms, and zones.
- The VIP-363-VAV supports one VXIO-322-HOA or VXIO-965 HOA expansion module
- BACnet Conformance: BACnet Building Controller (B-BC) level device; BTL listing, certification, and compliance to Revision 18.
- UL: Listed with Underwriters Laboratory for Energy Management Equipment (PAZX)under the UL Standard for Safety 60730-1; listing includes both U.S. and Canadian (CSA/cUL) certification. Listed in UL File# E87741. UL 2043 and CAN/ULC-S142 compliance for use in plenum applications.
- EMC: EMC Directive 2014/30/EU (European CE Mark).
- ROHS: RoHS Directive 2011/65/EU.
- FCC: FCC Part 15, Subpart B.
- IC: ICES-003 Issue 6.
Autres
- Brand
- Alerton
Autres
- Brand
- Alerton
- Brand : Alerton