Dispositifs d’alarme
Manual Pull Station – Explosion Proof
Explosion Proof Manual Pull Station
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The N-MPS-EXP is a premium-grade, explosion-proof manual pull station engineered to meet the rigorous demands of hazardous industrial environments. Built with a high-strength die-cast metal alloy and certified for Class I, II, III and Type 4X outdoor use, this device offers unmatched durability, reliability, and safety in locations where flammable gases, vapors, dust, or fibers may be present. Designed and manufactured in the USA, the N-MPS-EXP is UL-rated and features a DPDT switch rated at 10 amps, ensuring dependable electrical performance. Its terminal block connections simplify installation and maintenance, while the robust housing resists corrosion, impact, and environmental stress.This comprehensive model integrates a suite of advanced features tailored to meet diverse operational, regulatory, and user-specific needs.
Features & Benefits:- Explosion-Proof Design: Certified for hazardous locations with a DPDT switch rated at 10 amps and terminal block connections.
- Dual-Action Activation: Includes a Lift & Pull cover for enhanced safety and tamper resistance.
- Break Glass Adapter: Traditional emergency activation with a solid brass hammer and chain; glass falls out before activation for added safety.
- Key Lock Reset: Secure reset mechanism with optional key codes to prevent unauthorized access.
- Bilingual Labeling: French-English labeling for compliance in Canadian and international markets.
- Custom Text & Branding: Available with silk-screened or engraved wording in any language for private labeling or specific instructions.
- Custom Color Options: Offered in high-visibility finishes such as orange, yellow, or blue to match site-specific requirements or zoning.
- Made in the USA: Built to high manufacturing standards ensuring long-term durability and reliability.Ideal Applications:
- Industrial and institutional facilities
- Hazardous material zones
- Multilingual environments
- High-security areas
- Custom-branded installations
- UL (Underwriters Laboratories) – Ensures compliance with U.S. safety standards.
- ULC (Underwriters Laboratories of Canada) – Certified for Canadian safety regulations.
- MEA (Material and Equipment Acceptance) – Approved for use in New York City.
- FM (Factory Mutual) – Verified for industrial and commercial fire protection.
- CSFM (California State Fire Marshal) – Approved for use in CaliforniaExplosion-Proof Ratings:
- Class I – Suitable for environments with flammable gases or vapors.
- Class II – Safe for areas with combustible dust.
- Class III – Designed for locations with ignitable fibers or flyings.
- Type 4X – Rated for outdoor use with protection against corrosion, windblown dust, rain, splashing water, and hose-directed water.