/content/hbtbt/ca/fr/search-results.html
    Veuillez noter que le service de paiement par carte de crédit sera indisponible pour maintenance programmée le samedi 30 mai 2026, de 00h00 à 06h00 EST (04h00 à 10h00 GMT, 05h00 à 11h00 CET et 09h30 à 15h30 IST). Merci pour votre patience.

    Sirènes et dispositifs sonores

    Audible Alarm Device Sounder

    Discontinué

    Audible Alarm Device Sounder offers a selection of 32 acoustic signals including the DIN German standard as well as additional country-specific acoustic signals. The configuration is carried out via a five-pin DIL-switch.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Audible Alarm Device Sounder offers a selection of 32 acoustic signals including the DIN German standard as well as additional country-specific acoustic signals. The configuration is carried out via a five-pin DIL-switch. Up to two different acoustic signals can be activated in this sounder and volume can be continuously adjusted via a potentiometer.

    Features & Benefits:
    • Flat design
    • Suitable for 12 and 24 V DC operating voltage
    • Low amount of alarm current
    Certifications:
    • VdS
    Caractéristiques

    Autres

    • Brand
      • ESSER
    • Product Type
      • Sounder

    Autres

    • Brand
      • ESSER
    • Product Type
      • Sounder
    • Brand : ESSER
    • Product Type : Sounder