/content/hbtbt/ca/fr/search-results.html

    Capteurs de courant

    CS Series Current Switches

    The CS Series Current Switches provide accurant monitoring of HVAC drives in a compact package.

    Aperçu

    Similar benefits as CSP current switches but with a more compact package. Ideal for detecting mechanical failure on fans and pumps and monitoring status of industrial processes and critical motors.

    Features & Benefits:
    • Low amperage detection
    • Prior to installation, the current threshold is preset thereby allowing the installer to avoid electrical hazards when adjusting in presence of line voltage
    • Lowest installed cost
    • No need to return to job site to calibrate
    • Save approximately 30 minutes time for each sensor install
    • Solid core; fixed and adjustable trip points
    • Optional command relay