/content/hbtbt/ca/fr/search-results.html

    Capteurs de courant

    Zone Presence Sensor 300 Series

    The Zone Presence Sensors by Phoenix Controls detects the presence of personnel in front of a fume hood.

    Aperçu
    The Zone Presence Sensors by Phoenix Controls detects the presence of personnel in front of a fume hood. When an operator is present, the ZPS signals the fume hood system into the standard, higher flow, mode. When operators are absent, the ZPS signals the fume hood system into the standby, lower flow, mode, there by maximizing energy savings and system diversity Features & Benefits:
    • Used in variable air volume and two-position applications
    • Interfaces to Phoenix Controls fume hood monitor to initiate standard and standby operation
    • ZPS and Phoenix Controls airflow control valves provide less than one-second response time for full-range flow change
    • System fail-safe configured for highest flow set point
    Certifications:
    • CE
    • FCC
    • RoHS
    Caractéristiques

    Autres

    • Brand
      • Phoenix Controls

    Autres

    • Brand
      • Phoenix Controls
    • Brand : Phoenix Controls