Capteurs d’humidité
HW Series Humidity Sensor
Deluxe humidity transmitters from HW series provide an ideal solution for measuring relative humidity in all conditions.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Ce produit n’est plus fabriqué.
Deluxe humidity transmitters from HW series are equipped with a thin-film capacitive sensor that is easily replaceable in the field. These sensors are calibrated to NIST standards, with certificates available (see Ordering Information; choose “N” in NIST block). Temperature sensing options are also available. The wall-mounted HW model features a low-profile housing with an optional LCD display for easy visibility.
Features & Benefits:- Thin-film capacitive sensor element recovers from 100% saturation
- Replace element in the field
- maintain accuracy and minimize downtime
- Fully interchangeable element
- HS element is microprocessor profiled with on-board non-volatile memory
- Calibration-free interchangeable NIST traceable HS element
- CE
Autres
- Minimum Operating Ambient Temperature
- 10 degree Celsius
- 50 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 35 degree Celsius
- 95 degree Fahrenheit
- Brand
- Alerton
- Honeywell Multisite
- Product Type
- Sensor Degrees Celsius
- Mounting Type
- Wall inch
Autres
- Minimum Operating Ambient Temperature
- 10 degree Celsius
- 50 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 35 degree Celsius
- 95 degree Fahrenheit
- Brand
- Alerton
- Honeywell Multisite
- Product Type
- Sensor Degrees Celsius
- Mounting Type
- Wall inch
- Minimum Operating Ambient Temperature : 10 degree Celsius|50 degree Fahrenheit
- Maximum Operating Ambient Temperature : 35 degree Celsius|95 degree Fahrenheit
- Brand : Alerton|Honeywell Multisite
- Product Type : Sensor Degrees Celsius
- Mounting Type : Wall inch