/content/hbtbt/ca/fr/search-results.html

    Commutateurs et capteurs de pression

    Veris Static Pressure Gauge

    Veris Static Pressure Gauge transducers are compatible with a variety of HVAC and industrial applications, such as refrigeration measurement, pneumatic pressure measurement, gas pressure measurement, pump inlet, and outlet fluid pressure.

    Aperçu

    Veris Static Pressure Gauge transducers are compatible with a variety of HVAC and industrial applications, such as refrigeration measurement, pneumatic pressure measurement, gas pressure measurement, pump inlet, and outlet fluid pressure. They are also compatible with extreme applications, such as aerospace and motor sports equipment. Volt and mA output options ensure integration with building systems. A wide selection of pressure ranges offers application flexibility. The PG Series offers a stainless steel housing and all models are warranted for a period of five years.

    Features & Benefits:
    • Fewer parts to fail - No silicon oil, no internal O-rings, no welds
    • Sturdy construction - suitable for high shock and vibration applications
    • Rugged - stainless steel wetted construction
    • Suitable for high shock and vibration applications
    Certifications:
    • CE
    • IP 66
    Caractéristiques

    Autres

    • Output Signal
      • 4 - 20 milliampere
    • Brand
      • Alerton
    • Pressure Type
      • Gauge

    Autres

    • Output Signal
      • 4 - 20 milliampere
    • Brand
      • Alerton
    • Pressure Type
      • Gauge
    • Output Signal : 4 - 20 milliampere
    • Brand : Alerton
    • Pressure Type : Gauge