/content/hbtbt/ca/fr/search-results.html

    Services de maintenance et d’assistance

    Honeywell Advanced Endpoint Security

    A scalable and automated platform that is cost-effective and provides proactive defense from cyber threats.

    Aperçu

    Honeywell Advanced Endpoint Security is a next generation deep neural network powered antivirus. HAES provides pre-execution, on-execution, and post-execution malware protection by analyzing files before they are accessed and preventing embedded scripts or other malicious activity. By using AI rather than traditional heuristic based approach this system has a high accuracy and nearly zero false positive rate ensuring threats are discovered quickly and reducing alarm fatigue.

    Features & Benefits:
    • Cybersecurity Site Onboarding required for each site (CYB-GENLAB)
    • Near Real-time Threat Prevention – Endpoint, Mobile, Network
    • Small footprint with less than 1% CPU usage and under 150 MB of memory
    • Operating System (OS) Agnostic– Windows, iOS, Android, ChromeOS, MacOS
    • File and Fileless protection – PEs, PDFs, Office, RTFs, Images, Fonts, Macros, PowerShell, Scripts, Code Injection, Dual use etc.
    • Autonomous – On-device prevention, near real-time automated threat classification, connectionless
    • Operational Efficient, User Friendly – Minimal annual updates, <150MB footprint, <1% CPU
    • Ease of Implementation – No need to rip and replace
    Caractéristiques

    Autres

    • Brand
      • Alerton

    Autres

    • Brand
      • Alerton
    • Brand : Alerton