/content/hbtbt/ca/fr/search-results.html
    Maintenance programmée: Ce site sera indisponible pour cause de maintenance programmée le samedi 31 octobre, de 21 h 00 au dimanche 1er novembre à 7 h 00 EST (le dimanche 1er novembre, de 1 h 00 à 12 h 00 GMT, de 2 h 00 à 13 h 00 CET et de 6 h 30 à 17 h 30 IST). Nous vous remercions de votre patience.

    Keep emergency communications out of the dead zone

    Our ERCES solutions can help you achieve the code-required radio coverage necessary to ensure first responders get the right message at the right time.  

    Get Connected

    We’ve got you covered

    First responders depend on reliable two-way communications when lives and property are at risk. However, in-building radio signals are often weakened by structures such as concrete, windows, and metal. Honeywell’s Emergency Responder Communication Enhancement Systems (ERCES), including Bi-Directional Amplifiers (BDA) and Fiber DAS, can help get you the code-required radio frequency signal coverage needed to keep your first responders connected and protected.

    What is ERCES and how is it enforced?

    VIDEO

    The Emergency Coverage Problem

    BROCHURE

    End the Radio Silence for First Responders

    WHITEPAPER

    Emergency Responder Communication Enhancement Systems Code

    Our featured brands

    Our ERCES solutions are available from the following Honeywell Fire brands.

    Get connected

    Speak with one of our in-house experts to learn more about what our ERCES solutions can do for you.