Capteurs de température
Wall-Mount Temperature Sensor
Unit Ventilator Controller Wall-Mount Indoor Temperature Sensors (WTS-UVC) are precision electronic sensor designed for use with Novar’s Logic One Unit Ventilator Controller (UVC).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Ce produit n’est plus fabriqué.
Unit Ventilator Controller Wall-Mount Indoor Temperature Sensors (WTS-UVC) are precision electronic sensor designed for use with Novar’s Logic One Unit Ventilator Controller (UVC). The WTS-UVC sensor detects space temperature and uses a two-wire signal cable to send its temperature signal to the UVC. The WTS-UVC should be installed on an interior wall in an area with ample air circulation and free from drafts and sudden temperature changes. The sensor can be mounted horizontally or vertically. The WTS-UVC should be installed on an interior wall in an area with ample air circulation and free from drafts and sudden temperature changes. The sensor can be mounted horizontally or vertically.
Features & Benefits:- Precise electronic sensor
- Detects space temperature
- The sensor can be mounted horizontally or vertically
- CSA C22.2, No. 205 M-1983, Signal Equipment
- UL 916 Energy Management Equipment
Autres
- Brand
- Honeywell Multisite
- Product Type
- Sensor Degrees Celsius
Autres
- Brand
- Honeywell Multisite
- Product Type
- Sensor Degrees Celsius
- Brand : Honeywell Multisite
- Product Type : Sensor Degrees Celsius