Power Amplifiers
Free Space® ZA 2120-LZA Zone Amplifier
The Bose® Free Space® ZA 2120-LZA zone amplifier is designed to provide basic amplification and sound system expansion.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The Bose® Free Space® ZA 2120-LZA zone amplifier is designed to provide basic amplification and sound system expansion when using front-end Bose products such as Free Space® integrated zone amplifiers and Control Space® engineered sound processors. With the inclusion of AmpLink, up to 8 digital audio channels can be sent to the amp from a Bose DSP via a shielded CAT 5 cable.
Features & Benefits:- AmpLink
- Remote option
- Expansion-ready connectivity
- Intuitive feature setup
- Auto-Standby feature
- Remote muting
- CE
- UL60065
- CAN/CSA C22.2 No. 60065-16
- CB approved
- FCC Part 15B Class A
- EN55032
- EN55103-2:2009
- CISPR 13: Ed. 5.0 (2009-06)
- CISPR-31